IESNA:LM-63-2002
[TEST]P952535
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6B-835-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]24397
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 220.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2672.7 2919.2 3187.3 3472.1 3718.5 3925 4081.6 4173.1 4188.1 4143.2
4096.5 4093.2 4121.5 4183.1 4328 4689.4 5586.9 6934.1 8134.8 9057.4
9766.8 10436.2 11040.7 11608.5 11989.9 11440.3 9260.5 6477.9 4479.6 3012.5
1270.6 403 191.5 83.3 26.6 0 0
2672.7 2924.2 3207.3 3482.1 3730.2 3936.7 4103.2 4194.8 4208.1 4168.1
4116.5 4114.9 4136.5 4199.8 4348 4631.1 5403.8 6717.7 8056.5 9012.4
9750.1 10492.8 11060.7 11616.9 12028.2 11673.5 9655.2 6894.2 4694.4 3124
1352.2 438 223.1 98.3 35 0 0
2672.7 2920.9 3195.6 3460.4 3696.9 3893.4 4044.9 4139.8 4149.8 4114.9
4076.6 4069.9 4093.2 4156.5 4298 4562.8 5190.6 6374.6 7706.8 8742.6
9508.6 10314.6 11079 11780.1 12372.9 12542.7 11183.9 8702.7 5871.7 3813.4
1765.2 696.1 391.3 216.5 99.9 33.3 0
2672.7 2900.9 3155.7 3408.8 3621.9 3803.5 3948.3 4023.3 4048.2 4033.3
4005 4001.6 4021.6 4051.6 4134.8 4303 4589.5 5248.9 6374.6 7666.9
8815.9 9883.3 10972.4 11998.2 12979 13745.1 14263 14304.6 13408.7 10637.7
5978.3 2139.9 859.3 459.6 211.5 48.3 0
2672.7 2867.6 3092.4 3323.9 3525.4 3696.9 3833.4 3925 3966.7 3976.6
3975 3985 4013.3 4039.9 4093.2 4214.8 4427.9 4749.3 5350.5 6366.3
7693.5 9110.6 10536.1 12019.9 13243.8 14399.5 15533.6 16800.8 17788.3 17062.3
13498.6 7435.4 2925.9 1308.9 552.9 56.6 0
2672.7 2849.3 3047.4 3247.3 3430.4 3598.6 3735.2 3841.8 3900 3941.7
3971.6 4019.9 4093.2 4151.5 4206.4 4293 4477.9 4774.3 5227.3 5781.8
6599.4 7670.2 8889.2 10198.1 11548.6 13045.7 14717.6 16680.9 19385.3 20992.3
19205.5 14436.1 7851.7 2801 696.1 40 0
2672.7 2839.3 3034.1 3235.6 3413.8 3582 3726.9 3831.8 3895 3935
3976.6 4024.9 4094.9 4156.5 4221.4 4318 4497.9 4789.3 5245.6 5833.4
6617.7 7666.9 8857.5 10139.8 11516.9 13030.7 14739.2 16805.8 19382 20895.7
18944 14159.7 7813.4 2857.6 687.8 45 0
2672.7 2806 2965.8 3140.7 3308.9 3472.1 3618.6 3741.8 3830.1 3898.4
3970 4056.6 4151.5 4231.4 4309.7 4421.3 4601.1 4879.2 5292.2 5855.1
6571.1 7447 8497.8 9708.5 11077.3 12617.7 14299.6 16116.4 18347.8 20053.1
17721.7 11067.3 5020.8 1708.6 406.3 35 0
2672.7 2784.3 2904.2 3042.4 3192.3 3343.8 3493.7 3625.3 3745.2 3850.1
3960 4064.9 4164.8 4253.1 4353 4497.9 4706 5027.4 5510.3 6169.8
7042.4 8083.2 9290.5 10609.4 11951.6 13363.7 14814.2 16354.5 17886.6 18402.8
16351.2 10959.1 4714.4 1413.8 569.5 158.2 0
2672.7 2746 2832.6 2932.5 3057.4 3194 3327.2 3465.4 3592 3720.2
3850.1 3968.3 4068.2 4174.8 4288 4422.9 4632.8 4969.1 5488.7 6246.4
7232.2 8369.6 9586.9 10820.9 12049.8 13283.8 14554.4 15771.7 16326.2 15268.8
12023.2 6031.6 1628.6 617.8 336.4 93.3 0
2672.7 2706 2749.3 2819.3 2912.5 3014.1 3135.7 3253.9 3382.1 3502
3641.9 3776.8 3910 4049.9 4194.8 4368 4606.1 4975.8 5532 6363
7453.7 8747.6 9996.6 11072.3 12003.2 12884.1 13600.2 13770 12904.1 10542.8
6577.8 2404.6 482.9 148.2 51.6 18.3 0
2672.7 2686.1 2704.4 2757.7 2834.3 2919.2 3020.8 3125.7 3238.9 3360.5
3490.4 3623.6 3770.1 3920 4086.5 4286.4 4547.8 4932.5 5472 6211.4
7202.3 8351.3 9405.4 10061.5 10362.9 10417.9 10194.7 9488.7 8194.7 6283
3698.5 1258.9 286.4 81.6 23.3 10 0
2672.7 2659.4 2661.1 2689.4 2741 2804.3 2880.9 2962.5 3044.1 3120.7
3205.6 3283.9 3375.5 3463.7 3560.3 3676.9 3848.4 4118.2 4544.5 5165.6
5963.3 6772.6 7330.5 7408.7 6962.5 6133.2 4947.5 3473.7 1980 905.9
388 146.5 55 21.6 10 1.7 0
2672.7 2612.8 2577.8 2557.8 2541.2 2511.2 2459.6 2378 2269.8 2141.5
1995 1840.1 1685.2 1547 1440.5 1362.2 1305.6 1283.9 1395.5 1653.6
1940 2174.8 2161.5 1781.8 1248.9 832.6 576.2 401.3 268.1 166.5
104.9 66.6 33.3 13.3 3.3 0 0
2672.7 2569.5 2489.6 2389.6 2246.4 2068.3 1858.4 1623.6 1373.8 1129
950.9 857.6 837.6 846 874.3 899.2 919.2 920.9 899.2 854.3
804.3 754.4 701.1 642.8 566.2 471.3 368 264.8 198.2 144.9
93.3 55 21.6 8.3 3.3 0 0
2672.7 2531.2 2388 2196.5 1933.4 1645.3 1343.9 1077.4 924.2 872.6
846 822.6 804.3 786 776 769.4 761 742.7 702.7 644.5
586.2 527.9 471.3 406.3 341.4 284.8 243.1 206.5 163.2 111.6
56.6 28.3 13.3 5 0 0 0
2672.7 2492.9 2291.4 1985 1645.3 1300.6 1029.1 925.9 895.9 870.9
846 821 796 771 734.4 692.7 644.5 587.8 526.2 466.3
409.7 359.7 319.7 288.1 258.1 229.8 199.8 158.2 108.2 73.3
48.3 26.6 11.7 5 0 0 0
2672.7 2469.6 2194.8 1836.8 1433.8 1094.1 955.9 927.6 900.9 872.6
849.3 821 791 754.4 707.7 649.5 586.2 521.2 453 386.3
331.4 296.4 271.4 248.1 223.1 198.2 169.9 134.9 106.6 84.9
61.6 40 13.3 1.7 0 0 0
2672.7 2436.3 2101.6 1676.9 1260.6 1014.1 959.2 932.5 905.9 877.6
852.6 826 794.3 751 692.7 631.1 556.2 481.3 399.7 341.4
303.1 279.8 261.4 241.5 219.8 193.2 159.9 131.6 109.9 86.6
63.3 40 11.7 0 0 0 0
2672.7 2432.9 2071.6 1615.3 1194 1004.2 969.2 940.9 912.6 885.9
859.3 829.3 797.7 751 694.4 619.5 534.5 449.6 379.7 326.4
293.1 271.4 251.5 229.8 204.8 173.2 138.2 114.9 93.3 71.6
48.3 26.6 6.7 0 0 0 0
2672.7 2432.9 2049.9 1582 1165.7 1004.2 975.8 947.5 915.9 885.9
859.3 831 799.3 757.7 704.4 631.1 541.2 451.3 374.7 318.1
284.8 264.8 244.8 221.5 193.2 153.2 118.2 98.3 79.9 59.9
38.3 15 1.7 0 0 0 0
2672.7 2441.3 2059.9 1587 1165.7 1004.2 975.8 947.5 917.6 889.2
860.9 832.6 802.7 762.7 709.4 627.8 537.9 444.6 368 313.1
283.1 263.1 241.5 219.8 189.8 143.2 111.6 93.3 73.3 53.3
33.3 11.7 0 0 0 0 0
